Menu Search

Sleeve Bearing - Inside Diameter 40.0 mm | 1.575 in; Outside Diameter 44.0 mm | 1.732 in Nylon 6/6;Glass Fibre;PTFE

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103586023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.399
50 + $5.1289
Standard pack: 10

Order in multiple of 10

Total price

$53.99

10 x $5.399

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 40.0 mm
Nominal Outside Diameter 40.0 mm
Outside Diameter 44.0 mm
Overall Length 40.0 mm
Shaft Hole Diameter 40.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us