| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.0029 |
| 10 - 49 | $1.716 |
| 50 + | $1.6302 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 25.0 mm |
|---|---|
| Inside Diameter | 0.984 in |
| Nominal Outside Diameter | 0.984 in |
| Nominal Outside Diameter | 25.0 mm |
| Outside Diameter | 28.0 mm |
| Outside Diameter | 1.102 in |
| Overall Length | 0.787 in |
| Overall Length | 20.0 mm |
| Shaft Hole Diameter | 0.984 in |
| Shaft Hole Diameter | 25.0 mm |
| Full Material | Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene |
| Material | Nylon 6/6;Glass Fibre;PTFE |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue