Menu Search

Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 14.0 mm | 0.551 in Nylon 6/6;Glass Fibre;PTFE

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103526023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $1.0129
250 + $0.9623
Standard pack: 50

Order in multiple of 50

Total price

$50.65

50 x $1.0129

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 12.0 mm
Nominal Outside Diameter 12.0 mm
Outside Diameter 14.0 mm
Overall Length 9.0 mm
Shaft Hole Diameter 12.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us