Menu Search

Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 10.0 mm | 0.394 in Nylon 6/6;Glass Fibre;PTFE

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Item code:

103512023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.6205
500 + $0.5895
Standard pack: 100

Order in multiple of 100

Total price

$62.05

100 x $0.6205

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.0 mm
Nominal Outside Diameter 8.0 mm
Outside Diameter 10.0 mm
Overall Length 7.5 mm
Shaft Hole Diameter 8.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us