Menu Search

Side Release Plugs

In stock

Our Side Release Plugs feature a continuous sealing lip and a strong flexible side-tab. These ergonomic plugs are made of natural LDPE. Plug designed with rounded body ensures a low-abrasion fit.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
11 results
Product SKUs information
Item Code Price range Availability Tab Width Compatible Thread Sizes (All) Base Outside Diameter Type View
$0.2953 - $0.5439 Request the lead time here
2
$0.1357 - $0.25 Request the lead time here
1
$0.3032 - $0.5587 29 In stock
1
$0.3378 - $0.6222 Request the lead time here
2
$0.3084 - $0.5682 Request the lead time here
1
$0.2541 - $0.4681 Request the lead time here
2
$0.3396 - $0.6258 Request the lead time here
1
$0.1793 - $0.3303 Request the lead time here
9.5 mm
2
$0.1916 - $0.353 Request the lead time here
1
$0.3836 - $0.7067 20 In stock
2
$0.072 - $0.1326 Request the lead time here
2
Side Pull Tab Plug - ; 2 ; Tab Width - 14.0 mm | 0.551 in ; Natural

465631

Price Range
$0.5439 - $0.2953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    29.0 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465624

Price Range
$0.25 - $0.1357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    19.5 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465626

Price Range
$0.5587 - $0.3032

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    21.5 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 14.0 mm | 0.551 in ; Natural

465629

Price Range
$0.6222 - $0.3378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    24.0 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465628

Price Range
$0.5682 - $0.3084

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    23.5 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465625

Price Range
$0.4681 - $0.2541

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    19.0 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 14.0 mm | 0.551 in ; Natural

465630

Price Range
$0.6258 - $0.3396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    29.5 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465623

Price Range
$0.3303 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Fitting Style
    Push Fit
  • Base Outside Diameter
    9.5 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465622

Price Range
$0.353 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    16.5 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465627

Price Range
$0.7067 - $0.3836

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    21.0 mm
Side Pull Tab Plug - ; LDPE ; Natural

1437324

Price Range
$0.1326 - $0.072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    16.0 mm