Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Side Release Plugs feature a continuous sealing lip and a strong flexible side-tab. These ergonomic plugs are made of natural LDPE. Plug designed with rounded body ensures a low-abrasion fit.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Tab Width | Compatible Thread Sizes (All) | Base Outside Diameter | Type | View |
---|---|---|---|---|---|---|---|
$0.072 - $0.1326 | Request the lead time here |
|
M10 x 1.0
|
0.374 in
9.5 mm
|
Ribbed
|
||
$0.1916 - $0.353 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
1
|
||
$0.3836 - $0.7067 | 20 In stock |
|
|
0.516 in
13.1 mm
|
2
|
||
$0.3378 - $0.6222 | Request the lead time here |
|
|
0.594 in
15.1 mm
|
2
|
||
$0.3084 - $0.5682 | Request the lead time here |
|
|
0.598 in
15.2 mm
|
1
|
||
$0.3396 - $0.6258 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
1
|
||
$0.1357 - $0.25 | Request the lead time here |
|
|
0.441 in
11.2 mm
|
1
|
||
$0.1793 - $0.3303 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
2
|
||
$0.3032 - $0.5587 | 29 In stock |
|
|
0.528 in
13.4 mm
|
1
|
||
$0.2541 - $0.4681 | Request the lead time here |
|
|
0.437 in
11.1 mm
|
2
|
||
$0.2953 - $0.5439 | Request the lead time here |
|
|
0.846 in
21.5 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue