Menu Search

Side Release Plugs

In stock

Our Side Release Plugs feature a continuous sealing lip and a strong flexible side-tab. These ergonomic plugs are made of natural LDPE. Plug designed with rounded body ensures a low-abrasion fit.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
11 results
Product SKUs information
Item Code Price range Availability Tab Width Compatible Thread Sizes (All) Base Outside Diameter Type View
$0.0741 - $0.1366 Request the lead time here
2
$0.3951 - $0.7279 20 In stock
2
$0.3479 - $0.6408 Request the lead time here
2
$0.3041 - $0.5602 Request the lead time here
2
$0.3498 - $0.6446 Request the lead time here
1
$0.1974 - $0.3636 Request the lead time here
1
$0.3177 - $0.5853 Request the lead time here
1
$0.2617 - $0.4821 Request the lead time here
2
$0.1398 - $0.2575 Request the lead time here
1
$0.1847 - $0.3402 Request the lead time here
9.5 mm
2
$0.3123 - $0.5755 29 In stock
1
Side Pull Tab Plug - ; LDPE ; Natural

1437324

Price Range
$0.1366 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    16.0 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465627

Price Range
$0.7279 - $0.3951

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    21.0 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 14.0 mm | 0.551 in ; Natural

465629

Price Range
$0.6408 - $0.3479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    24.0 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 14.0 mm | 0.551 in ; Natural

465631

Price Range
$0.5602 - $0.3041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    29.0 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 14.0 mm | 0.551 in ; Natural

465630

Price Range
$0.6446 - $0.3498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    29.5 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465622

Price Range
$0.3636 - $0.1974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    16.5 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465628

Price Range
$0.5853 - $0.3177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    23.5 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465625

Price Range
$0.4821 - $0.2617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Head Diameter
    19.0 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465624

Price Range
$0.2575 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    19.5 mm
Side Pull Tab Plug - ; 2 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465623

Price Range
$0.3402 - $0.1847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Fitting Style
    Push Fit
  • Base Outside Diameter
    9.5 mm
Side Pull Tab Plug - ; 1 ; Tab Width - 12.0 mm | 0.472 in ; Natural

465626

Price Range
$0.5755 - $0.3123

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Head Diameter
    21.5 mm