Menu Search

Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

Side Pull Tab Plug has a diameter range of 7.6 mm | 0.300 in - 9.3 mm | 0.365 in and overall height of 9.5 mm | 0.375 in. The LDPE plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

P7A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 - 24999 $0.0894
25000 - 124999 $0.0849
125000 + $0.0806
Standard pack: 5000

Order in multiple of 5000

Total price

$447.00

5000 x $0.0894

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us