Quantity | Unit price |
---|
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Overall Height | 15.7 mm |
Overall Height | 0.618 in |
Minimum Overall Diameter | 20.4 mm |
Minimum Overall Diameter | 0.803 in |
Maximum Overall Diameter | 23.1 mm |
Maximum Overall Diameter | 0.909 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue