| Quantity | Unit price |
|---|---|
| 100 - 499 | $12.7068 |
| 500 - 2499 | $12.0715 |
| 2500 + | $11.4679 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.394 in |
|---|---|
| Leaf Thickness | 10.0 mm |
| Overall Length | 49.0 mm |
| Overall Length | 1.929 in |
| Overall Thickness | 18.0 mm |
| Overall Thickness | 0.709 in |
| Overall Width | 0.63 in |
| Overall Width | 16.0 mm |
| Number of Mounting Holes | 3 |
| Mounting Method | Screw |
| Mount Style | Screw On |
| Full Material | Stainless Steel |
| Pin Material | Stainless Steel |
| Colour | Natural |
| Finish | Mirror |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue