| Quantity | Unit price |
|---|---|
| 100 - 499 | $6.845 |
| 500 - 2499 | $6.5027 |
| 2500 + | $6.1776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 17.0 mm |
|---|---|
| Leaf Thickness | 0.669 in |
| Overall Length | 60.0 mm |
| Overall Length | 2.362 in |
| Overall Thickness | 0.413 in |
| Overall Thickness | 10.5 mm |
| Overall Width | 0.913 in |
| Overall Width | 23.2 mm |
| Number of Mounting Holes | 2 |
| Mounting Orientation | Right Handed |
| Mounting Method | Screw |
| Mount Style | Screw On |
| Full Material | Die Cast Zinc Alloy |
| Colour | Natural |
| Finish | Bright Chrome |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue