Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black.
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
195 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.6128 - $0.679 510 In stock
5.0 mm
10.2 mm
$0.0484 - $0.0536 Request the lead time here
1.5 mm
8.4 mm
4.0 mm
4.1 mm
M4
6.0 mm
$0.0292 - $0.0538 2029 In stock
1.7 mm
3.1 mm
$0.0431 - $0.0794 Request the lead time here
1.0 mm
2.6 mm
$0.0454 - $0.0478 Request the lead time here
2.0 mm
3.5 mm
$0.0985 - $0.1037 Request the lead time here
1.3 mm
3.0 mm
$0.1181 - $0.1244 Request the lead time here
0.6 mm
6.5 mm
$0.0982 - $0.1088 666 In stock
2.5 mm
8.1 mm
$0.0431 - $0.0453 Request the lead time here
0.8 mm
4.5 mm
$0.0985 - $0.1037 Request the lead time here
2.0 mm
3.0 mm
$0.1202 - $0.1265 Request the lead time here
3.0 mm
3.0 mm
$0.0454 - $0.0478 Request the lead time here
0.8 mm
3.5 mm
$0.0454 - $0.0478 Request the lead time here
0.8 mm
3.5 mm
$0.2834 - $0.2983 Request the lead time here
1.0 mm
2.6 mm
$0.1373 - $0.1446 Request the lead time here
4.5 mm
25.0 mm
8.5 mm
6.5 mm
M6
13.0 mm
$0.1373 - $0.1446 Request the lead time here
4.5 mm
6.5 mm
$0.0431 - $0.0453 Request the lead time here
1.0 mm
3.0 mm
$0.0865 - $0.0911 Request the lead time here
2.0 mm
2.6 mm
$0.0554 - $0.0584 Request the lead time here
2.6 mm
2.6 mm
$0.0446 - $0.0824 1000 In stock
1.2 mm
3.1 mm
  • of 10
Natural Nylon 6/6 Countersunk Insulation Washer Shoulder Washer - ; ; ;

083100500001

Price Range
$0.679 - $0.6128

Stock Levels
510 In stock
Attributes
  • Flange Height
    5.0 mm
  • Inside Diameter
    10.2 mm
  • Thickness
    10.3 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulation Washer Shoulder Washer - Outside Diameter 8.4 mm | 0.331 in; Base Height 4.0 mm | 0.157 in; Base Outside Diameter 6.0 mm | 0.236 in; Compatible Screw Sizes M4

10SCM004004

Price Range
$0.0536 - $0.0484

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.0 mm
  • Base Outside Diameter
    6.0 mm
  • Flange Height
    1.5 mm
  • Flange Outside Diameter
    8.4 mm
  • Inside Diameter
    4.1 mm
Natural Insulation Sleeve Shoulder Washer - ; ; ;

018030000001

Price Range
$0.0538 - $0.0292

Stock Levels
2029 In stock
Attributes
  • Flange Height
    1.7 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    1.3 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-1

Price Range
$0.0794 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    1.1 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M3-1

Price Range
$0.0478 - $0.0454

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    2.0 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-2

Price Range
$0.1037 - $0.0985

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    1.3 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    1.2 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M6-1

Price Range
$0.1244 - $0.1181

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    0.6 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.3 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Natural Nylon 6/6 Insulation Washer Flanged Bush - ; ; ;

10SCM008008

Price Range
$0.1088 - $0.0982

Stock Levels
666 In stock
Attributes
  • Flange Height
    2.5 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    10.5 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M4-2

Price Range
$0.0453 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    0.8 mm
  • Inside Diameter
    4.5 mm
  • Thickness
    3.2 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-1

Price Range
$0.1037 - $0.0985

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    0.6 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-3

Price Range
$0.1265 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    3.0 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    1.5 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M3-3

Price Range
$0.0478 - $0.0454

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    0.8 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    7.4 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M3-2

Price Range
$0.0478 - $0.0454

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    0.8 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    2.2 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-2

Price Range
$0.2983 - $0.2834

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    1.3 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - Flange Outside Diameter 25.0 mm | 0.984 in; Base Height 8.5 mm | 0.335 in; Base Outside Diameter 13.0 mm | 0.512 in; Compatible Screw Sizes M6; Black; 25% Glass Filled Nylon 6

MNI-HT-M6-4

Price Range
$0.1446 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8.5 mm
  • Base Outside Diameter
    13.0 mm
  • Flange Height
    4.5 mm
  • Flange Outside Diameter
    25.0 mm
  • Inside Diameter
    6.5 mm
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M6-3

Price Range
$0.1446 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    4.5 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    6.0 mm
  • Full Material
    PA6 GF25%
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2.5-4

Price Range
$0.0453 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    1.0 mm
  • Inside Diameter
    3.0 mm
  • Thickness
    2.5 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-4

Price Range
$0.0911 - $0.0865

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    2.0 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    4.0 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Shoulder Washer - ; ; ; ; Black; 25% Glass Filled Nylon 6

MNI-HT-M2-3

Price Range
$0.0584 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Flange Height
    2.6 mm
  • Inside Diameter
    2.6 mm
  • Thickness
    1.6 mm
  • Full Material
    25% Glass Filled Polyamide 6
  • Colour
    Black
Natural Nylon 6/6 Bushing Washer Shoulder Washer - ; ; ;

1080030000VR

Price Range
$0.0824 - $0.0446

Stock Levels
1000 In stock
Attributes
  • Flange Height
    1.2 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    2.0 mm
  • Full Material
    Polyamide
  • Colour
    Natural