Menu Search

Shoulder Washer 6.5 mm 25.0 mm 10.5 mm PA

Shoulder washer made from natural Polyamide. It is ideal for insulation against moisture and electricity. It reduces friction and wear, preventing damage. It is a widely used as bumpers, guides and spacers and help prevent dirt and moisture ingress. Material UL flame rated.
Item code:

312080559935

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.3135
500 + $0.2978
Standard pack: 100

Order in multiple of 100

Total price

$31.35

100 x $0.3135

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Base Height 6.0 mm
Base Outside Diameter 13.0 mm
Flange Height 4.5 mm
Flange Outside Diameter 25.0 mm
Inside Diameter 6.5 mm
Overall Height 10.5 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us