| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.282 |
| 5000 + | $0.268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Material | Nylon 6/6 |
| Standards | RoHS, UL |
| Distance Across Flats | 7.6 mm |
| Distance Across Flats | 0.299 in |
| Inside Diameter | 5.3 mm |
| Inside Diameter | 0.209 in |
| Insert Length | 7.6 mm |
| Insert Length | 0.300 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness | 2.41 mm |
| Maximum Panel Thickness | 0.095 in |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 1.27 mm |
| Minimum Panel Thickness | 0.05 in |
| Mounting Hole Diameter | 7.9 mm |
| Mounting Hole Diameter | 0.312 in |
| Outside Diameter | 0.39 in |
| Outside Diameter | 9.9 mm |
| Full Material | Nylon 6/6 |
| Hole Configuration | 1 |
| Material Flammability Standard | UL94 V-2 |
| Material Type | RMS-01 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue