Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.
It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.
The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Material | Rail Type | d3 | d2 | d1 tol. h6 | l2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $339.5327 - $376.2136 | Request the lead time here |
240.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $2,569.0186 - $2,846.558 | Request the lead time here |
2200.0
|
Stainless Steel
|
Shaft & Rail
|
M8x30
|
6.6
|
25.0
|
200.0
|
||
| $1,215.2899 - $1,346.5815 | Request the lead time here |
960.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $1,884.2143 - $2,087.772 | Request the lead time here |
1440.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $2,641.1074 - $2,926.4348 | Request the lead time here |
2040.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $3,073.8761 - $3,405.9569 | Request the lead time here |
240.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $3,506.7233 - $3,885.566 | Request the lead time here |
2760.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $3,795.0786 - $4,205.0733 | Request the lead time here |
3000.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $2,372.0911 - $2,628.3558 | Request the lead time here |
2250.0
|
Stainless Steel
|
Shaft & Rail
|
M5x20
|
5.5
|
16.0
|
150.0
|
||
| $2,954.1473 - $3,273.2935 | Request the lead time here |
2850.0
|
Stainless Steel
|
Shaft & Rail
|
M5x20
|
5.5
|
16.0
|
150.0
|
||
| $2,517.448 - $2,789.4161 | Request the lead time here |
240.0
|
Stainless Steel
|
Shaft & Rail
|
M5x20
|
5.5
|
16.0
|
150.0
|
||
| $3,681.7961 - $4,079.5526 | Request the lead time here |
360.0
|
Stainless Steel
|
Shaft & Rail
|
M5x20
|
5.5
|
16.0
|
150.0
|
||
| $4,118.4169 - $4,563.3428 | Request the lead time here |
4050.0
|
Stainless Steel
|
Shaft & Rail
|
M5x20
|
5.5
|
16.0
|
150.0
|
||
| $4,991.5799 - $5,530.8364 | Request the lead time here |
4950.0
|
Stainless Steel
|
Shaft & Rail
|
M5x20
|
5.5
|
16.0
|
150.0
|
||
| $16,744.8663 - $18,553.8684 | Request the lead time here |
4500.0
|
Steel
|
Shaft & Rail
|
M16x60
|
13.5
|
80.0
|
300.0
|
||
| $21,157.2248 - $23,442.9083 | Request the lead time here |
5700.0
|
Steel
|
Shaft & Rail
|
M16x60
|
13.5
|
80.0
|
300.0
|
||
| $20,054.1492 - $22,220.6639 | Request the lead time here |
5400.0
|
Steel
|
Shaft & Rail
|
M16x60
|
13.5
|
80.0
|
300.0
|
||
| $488.9775 - $541.8033 | Request the lead time here |
360.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $1,071.0336 - $1,186.7408 | Request the lead time here |
840.0
|
Stainless Steel
|
Shaft & Rail
|
M4x20
|
4.5
|
12.0
|
120.0
|
||
| $3,516.9431 - $3,896.8899 | Request the lead time here |
2850.0
|
Stainless Steel
|
Shaft & Rail
|
M6x25
|
6.6
|
20.0
|
150.0