Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$2,032.2439 - $2,251.7938 Request the lead time here
2600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$3,166.483 - $3,508.5684 Request the lead time here
4200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$3,875.4218 - $4,294.0961 Request the lead time here
5200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$4,158.9816 - $4,608.2899 Request the lead time here
5600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$1,476.602 - $1,636.1241 Request the lead time here
1680.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,795.9309 - $1,989.9512 Request the lead time here
2040.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,308.3022 - $3,665.7088 Request the lead time here
3960.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,497.3683 - $3,875.2004 Request the lead time here
4200.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,064.4879 - $4,503.5877 Request the lead time here
4920.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$820.8847 - $909.5676 Request the lead time here
1050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$633.5481 - $701.9924 Request the lead time here
900.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,810.3174 - $2,005.8917 Request the lead time here
2550.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,552.1167 - $2,827.8301 Request the lead time here
3000.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,646.6103 - $2,932.5323 Request the lead time here
3120.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,213.8085 - $3,561.0067 Request the lead time here
3840.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,780.9281 - $4,189.394 Request the lead time here
4560.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,348.0477 - $4,817.7813 Request the lead time here
5280.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,442.62 - $4,922.5707 Request the lead time here
5400.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,363.0505 - $2,618.3386 Request the lead time here
2760.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,835.6764 - $3,142.0237 Request the lead time here
3360.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
  • of 25
Shaft Support Rail - 25.0; M8x30; 2600.0; Steel

20269043

Price Range
$2,251.7938 - $2,032.2439

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2600.0
Shaft Support Rail - 25.0; M8x30; 4200.0; Steel

20269111

Price Range
$3,508.5684 - $3,166.483

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4200.0
Shaft Support Rail - 25.0; M8x30; 5200.0; Steel

20269166

Price Range
$4,294.0961 - $3,875.4218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5200.0
Shaft Support Rail - 25.0; M8x30; 5600.0; Steel

20269180

Price Range
$4,608.2899 - $4,158.9816

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5600.0
Shaft Support Rail - 12.0; M4x20; 1680.0; Steel

20267810

Price Range
$1,636.1241 - $1,476.602

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1680.0
Shaft Support Rail - 12.0; M4x20; 2040.0; Steel

20267841

Price Range
$1,989.9512 - $1,795.9309

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2040.0
Shaft Support Rail - 12.0; M4x20; 3960.0; Steel

20268008

Price Range
$3,665.7088 - $3,308.3022

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3960.0
Shaft Support Rail - 12.0; M4x20; 4200.0; Steel

20268022

Price Range
$3,875.2004 - $3,497.3683

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4200.0
Shaft Support Rail - 12.0; M4x20; 4920.0; Steel

20268084

Price Range
$4,503.5877 - $4,064.4879

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4920.0
Shaft Support Rail - 16.0; M5x20; 1050.0; Steel

20268237

Price Range
$909.5676 - $820.8847

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1050.0
Shaft Support Rail - 16.0; M5x20; 900.0; Steel

20268220

Price Range
$701.9924 - $633.5481

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    900.0
Shaft Support Rail - 16.0; M5x20; 2550.0; Steel

20268312

Price Range
$2,005.8917 - $1,810.3174

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2550.0
Shaft Support Rail - 12.0; M4x20; 3000.0; Steel

20267926

Price Range
$2,827.8301 - $2,552.1167

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3000.0
Shaft Support Rail - 12.0; M4x20; 3120.0; Steel

20267933

Price Range
$2,932.5323 - $2,646.6103

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3120.0
Shaft Support Rail - 12.0; M4x20; 3840.0; Steel

20267995

Price Range
$3,561.0067 - $3,213.8085

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3840.0
Shaft Support Rail - 12.0; M4x20; 4560.0; Steel

20268053

Price Range
$4,189.394 - $3,780.9281

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4560.0
Shaft Support Rail - 12.0; M4x20; 5280.0; Steel

20268114

Price Range
$4,817.7813 - $4,348.0477

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5280.0
Shaft Support Rail - 12.0; M4x20; 5400.0; Steel

20268121

Price Range
$4,922.5707 - $4,442.62

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5400.0
Shaft Support Rail - 12.0; M4x20; 2760.0; Steel

20267902

Price Range
$2,618.3386 - $2,363.0505

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2760.0
Shaft Support Rail - 12.0; M4x20; 3360.0; Steel

20267957

Price Range
$3,142.0237 - $2,835.6764

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3360.0