Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Hub Diameter | Knob Height | Hub Height | View | |
|---|---|---|---|---|---|---|---|
| $1.7622 - $1.9525 | Request the lead time here |
1.750 in
44.5 mm
|
0.750 in
19.1 mm
|
1.060 in
26.9 mm
|
0.490 in
12.4 mm
|
||
| $0.8229 - $0.9118 | Request the lead time here |
1.380 in
35.1 mm
|
0.850 in
21.6 mm
|
1.150 in
29.2 mm
|
0.700 in
17.8 mm
|
||
| $2.0088 - $2.2257 | Request the lead time here |
2.000 in
50.8 mm
|
0.750 in
19.1 mm
|
1.060 in
26.9 mm
|
0.490 in
12.4 mm
|
||
| $0.8687 - $0.9626 | Request the lead time here |
1.750 in
44.5 mm
|
1.250 in
31.8 mm
|
0.860 in
21.8 mm
|
0.280 in
7.1 mm
|
||
| $0.9822 - $1.0883 | Request the lead time here |
2.250 in
57.2 mm
|
0.990 in
25.1 mm
|
0.980 in
24.9 mm
|
0.470 in
11.9 mm
|
||
| $2.9999 - $3.324 | Request the lead time here |
2.500 in
63.5 mm
|
0.980 in
24.9 mm
|
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| $0.4653 - $0.5156 | Request the lead time here |
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
0.475 in
12.1 mm
|
0.780 in
19.8 mm
|
||
| $0.407 - $0.4511 | Request the lead time here |
0.750 in
19.1 mm
|
0.520 in
13.2 mm
|
0.310 in
7.9 mm
|
0.140 in
3.6 mm
|
||
| $0.4867 - $0.5392 | Request the lead time here |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| $2.3715 - $2.6277 | Request the lead time here |
1.250 in
31.8 mm
|
0.630 in
16 mm
|
0.830 in
21.1 mm
|
0.200 in
5.1 mm
|
||
| $3.2299 - $3.5789 | Request the lead time here |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm
|
||
| $2.5308 - $2.8042 | Request the lead time here |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm
|
||
| $0.9291 - $1.0295 | Request the lead time here |
2.000 in
50.8 mm
|
0.750 in
19.1 mm
|
1.090 in
27.7 mm
|
0.490 in
12.4 mm
|
||
| $2.991 - $3.3141 | Request the lead time here |
2.500 in
63.5 mm
|
0.980 in
24.9 mm
|
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| $2.1857 - $2.4219 | Request the lead time here |
1.750 in
44.5 mm
|
0.880 in
22.4 mm
|
1.250 in
31.8 mm
|
0.750 in
19.1 mm
|
||
| $2.0795 - $2.3042 | Request the lead time here |
2.000 in
50.8 mm
|
0.750 in
19.1 mm
|
1.090 in
27.7 mm
|
0.490 in
12.4 mm
|
||
| $4.8759 - $5.4026 | Request the lead time here |
1.380 in
35.1 mm
|
0.980 in
24.9 mm
|
0.590 in
15 mm
|
0.170 in
4.3 mm
|
||
| $0.9822 - $1.0883 | Request the lead time here |
2.250 in
57.2 mm
|
0.990 in
25.1 mm
|
0.980 in
24.9 mm
|
0.470 in
11.9 mm
|
||
| $0.3628 - $0.4019 | Request the lead time here |
1.500 in
38.1 mm
|
0.630 in
16 mm
|
0.410 in
10.4 mm
|
0.409 in
10.4 mm
|
||
| $3.0264 - $3.3534 | Request the lead time here |
2.380 in
60.5 mm
|
1.250 in
31.8 mm
|
1.230 in
31.2 mm
|
0.620 in
15.7 mm