Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1868 - $0.3441 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.26 in
32.0 mm
|
32.0 mm
32.0 mm
|
1.26 in
32.0 mm
|
||
| $0.0937 - $0.0937 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| $0.1263 - $0.1399 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.102 in
28.0 mm
|
28.0 mm
28.0 mm
|
1.102 in
28.0 mm
|
||
| $0.2115 - $0.2343 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.417 in
36.0 mm
|
36.0 mm
36.0 mm
|
1.417 in
36.0 mm
|
||
| $0.133 - $0.1474 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| $0.5674 - $1.0454 | Request the lead time here |
Round
|
White
|
Felt
|
|
2.756 in
70.0 mm
|
70.0 mm
70.0 mm
|
2.756 in
70.0 mm
|
||
| $1.0007 - $1.8434 | Request the lead time here |
Square
|
White
|
Felt
|
|
3.937 in
100.0 mm
|
100.0 mm
100.0 mm
|
3.937 in
100.0 mm
|
||
| $0.2544 - $0.2544 | Request the lead time here |
|
Black
|
PU
|
|
|
22.3 mm
22.3 mm
|
|
||
| $0.3715 - $0.4116 | Request the lead time here |
Flat
|
Clear
|
PU
|
84
|
0.118 in
3.0 mm
|
19.7 mm
19.7 mm
|
0.776 in
19.7 mm
|
||
| $28.8537 - $31.9708 | Request the lead time here |
Square
|
White
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $66.4161 - $73.5913 | Request the lead time here |
Square
|
Natural
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.0634 - $0.0634 | Request the lead time here |
|
Clear
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| $0.0357 - $0.0395 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.394 in
10.0 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0791 - $0.1457 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.866 in
22.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0582 - $0.1073 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.709 in
18.0 mm
|
18.0 mm
18.0 mm
|
0.709 in
18.0 mm
|
||
| $0.5674 - $1.0454 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
2.756 in
70.0 mm
|
70.0 mm
70.0 mm
|
2.756 in
70.0 mm
|
||
| $0.0928 - $0.1028 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
0.984 in
25.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1979 - $0.2193 | Request the lead time here |
Square
|
Brown
|
Felt
|
|
1.339 in
34.0 mm
|
34.0 mm
34.0 mm
|
1.339 in
34.0 mm
|
||
| $0.1275 - $0.1413 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.378 in
35.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0357 - $0.0395 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.394 in
10.0 mm
|
10.0 mm
10.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue