Menu Search

Adhesive Bumper 19.8 mm 9.7 mm PU Black

Black PU self-adhesive square bumper on a pad.
Item code:

RBS-4BK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $1.011
500 - 2499 $0.9604
2500 + $0.9124
Standard pack: 2000

Order in multiple of 100

Total price

$101.10

100 x $1.011

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyurethane;Rubber
Colour Black
Commodity Code 3926909790
Overall Height 9.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us