Menu Search

Adhesive Bumper 19.1 mm 1.9 mm PU Clear

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-39

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
84 - 419 $0.358
420 - 2099 $0.3402
2100 + $0.3231
Standard pack: 5040

Order in multiple of 84

Total price

$30.07

84 x $0.358

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyurethane;Rubber
Colour Clear
Commodity Code 3926300090
Overall Height 1.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us