Menu Search

Adhesive Bumper 20.5 mm 7.5 mm Black PU

Black PU self-adhesive round buffer on a pad.
Item code:

462171

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2028 - 10139 $0.3684
10140 - 50699 $0.3499
50700 + $0.3326
Standard pack: 2028

Order in multiple of 2028

Total price

$747.12

2028 x $0.3684

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyurethane
Colour Black
Commodity Code 3926909790
Overall Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us