Menu Search

Adhesive Bumper 19.0 mm 1.9 mm Black PU

Black PU self-adhesive round buffer on a pad.
Item code:

461241

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3038 - 15189 $0.3368
15190 - 75949 $0.3199
75950 + $0.3039
Standard pack: 3038

Order in multiple of 3038

Total price

$1,023.20

3038 x $0.3368

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyurethane
Colour Black
Commodity Code 3926300090
Overall Height 1.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us