| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Polypropylene |
|---|---|
| Fitting Style | Push Fit |
| Component Type | Secure Cover Base |
| Cap Color | Red |
| Bolt Thread | M12 |
| Overall Diameter | 43.0 mm |
| Overall Diameter | 1.693 in |
| Overall Height | 20.5 mm |
| Overall Height | 0.807 in |
| Inside Diameter | 23.6 mm |
| Inside Diameter | 0.929 in |
| Inside Height | 16.5 mm |
| Inside Height | 0.65 in |
| Hole Size | 12.4 mm |
| Hole Size | 0.488 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue