| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Polypropylene |
|---|---|
| Fitting Style | Push Fit |
| Component Type | Cap |
| Cap Color | Black |
| Bolt Thread | M10 |
| Overall Diameter | 38.0 mm |
| Overall Diameter | 1.496 in |
| Overall Height | 0.669 in |
| Overall Height | 17.0 mm |
| Inside Diameter | 21.4 mm |
| Inside Diameter | 0.843 in |
| Inside Height | 0.551 in |
| Inside Height | 14.0 mm |
| Hole Size | 0.406 in |
| Hole Size | 10.3 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue