| Quantity | Unit price |
|---|
| Full Material | Polypropylene |
|---|---|
| Fitting Style | Push Fit |
| Component Type | Cap |
| Cap Color | Black |
| Bolt Thread | M8 |
| Overall Diameter | 1.26 in |
| Overall Diameter | 32.0 mm |
| Overall Height | 0.551 in |
| Overall Height | 14.0 mm |
| Inside Diameter | 0.669 in |
| Inside Diameter | 17.0 mm |
| Inside Height | 0.453 in |
| Inside Height | 11.5 mm |
| Hole Size | 0.327 in |
| Hole Size | 8.3 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue