| Quantity | Unit price |
|---|
| Full Material | Polypropylene |
|---|---|
| Fitting Style | Push Fit |
| Component Type | Cap |
| Cap Color | Black |
| Bolt Thread | M6 |
| Overall Diameter | 25.0 mm |
| Overall Diameter | 0.984 in |
| Overall Height | 0.472 in |
| Overall Height | 12.0 mm |
| Inside Diameter | 13.5 mm |
| Inside Diameter | 0.531 in |
| Inside Height | 0.374 in |
| Inside Height | 9.5 mm |
| Hole Size | 0.248 in |
| Hole Size | 6.3 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue