Menu Search

Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 18.0 mm | 0.709 in ;

Black Steel Threaded Screw-On Foot can be used as a levelling device or bumper for small equipment.
Item code:

499432

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $9.8824
50 - 249 $5.6471
250 + $5.3647
Standard pack: 50

Order in multiple of 5

Total price

$49.41

5 x $9.8824

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber;Steel
Base Diameter 35.0 mm
Base Height 12.0 mm
Stud Length 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us