| Quantity | Unit price |
|---|---|
| 50 - 249 | $60.6012 |
| 250 - 1249 | $57.5711 |
| 1250 + | $54.6925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polyacetal |
|---|---|
| Case Material | POM |
| Catch Mechanism | Catch |
| Colour | Grey |
| Magnet Material | Neodymium |
| Mount Type | Screw on |
| Catch Weight | 40.0 g |
| Catch Weight | 40.0 g |
| Distance Between Fixing Holes | 53.0 mm |
| Distance Between Fixing Holes | 2.087 in |
| Overall Height | 14.0 mm |
| Overall Height | 0.551 in |
| Overall Length | 63.0 mm |
| Overall Length | 2.48 in |
| Overall Width | 14.0 mm |
| Overall Width | 0.551 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue