| Quantity | Unit price |
|---|---|
| 100 - 499 | $6.782 |
| 500 - 2499 | $6.4429 |
| 2500 + | $6.1207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Poly(Acrylonitrile Butadiene Styrene) |
|---|---|
| Case Material | ABS |
| Catch Mechanism | Catch |
| Colour | Black |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 16.3 g |
| Catch Weight | 16.3 g |
| Distance Between Fixing Holes | 1.417 in |
| Distance Between Fixing Holes | 36.0 mm |
| Overall Height | 11.5 mm |
| Overall Height | 0.453 in |
| Overall Length | 1.772 in |
| Overall Length | 45.0 mm |
| Overall Width | 0.571 in |
| Overall Width | 14.5 mm |
| Plate Length | 1.024 in |
| Plate Length | 26.0 mm |
| Plate Thickness | 1.4 mm |
| Plate Thickness | 0.055 in |
| Plate Width | 0.472 in |
| Plate Width | 12.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue