| Quantity | Unit price |
|---|---|
| 10 - 49 | $6.463 |
| 50 - 249 | $6.1398 |
| 250 + | $5.8328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polystyrene |
|---|---|
| Case Material | PS |
| Catch Mechanism | Catch |
| Colour | White |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Overall Height | 14.0 mm |
| Overall Height | 0.551 in |
| Overall Length | 56.0 mm |
| Overall Length | 2.205 in |
| Overall Width | 14.0 mm |
| Overall Width | 0.551 in |
| Plate Length | 56.0 mm |
| Plate Length | 2.205 in |
| Plate Width | 0.551 in |
| Plate Width | 14.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue