Menu Search

Scale Plate - Double Scale - 50.0; 40.0; Aluminium

Double Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along two edges, enabling users to make precise measurements. It has an adhesive mounting method and is wear resistant.
Item code:

20191788

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $11.2367
5 - 24 $10.6748
25 + $10.1411
Standard pack: 1

Order in multiple of 1

Total price

$11.24

1 x $11.2367

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Double Scale
Mounting type Screw Mount
d1 3.5
Material Aluminium
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us