Menu Search

Round End Cap - Inside Diameter 48.3 mm | 1.902 in ; Yellow ; 28.0 mm | 1.102 in

Pipe Cap provides low-cost protection against contaminants such as corrosion and moisture during transportation and storage. It is used to cover the ends of scaffolding tubes or construction pipes. The internal ribs provide a snug fit and relieve built-up pressure. Yellow made from LDPE.
Item code:

10295

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $1.0153
1000 - 4999 $0.5076
5000 + $0.4822
Standard pack: 350

Order in multiple of 350

Total price

$101.53

100 x $1.0153

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Yellow
Inside Height 28.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us