Menu Search

Vibration Mount 25.0 mm 30.0 mm Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497753

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 174 $5.0699
175 - 874 $4.8164
875 + $4.5756
Standard pack: 35

Order in multiple of 35

Total price

$177.45

35 x $5.0699

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Full Material Zinc Plated Steel;Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us