Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Washer Shape Maximum Compatible Tube Diameter Outside Diameter View
$0.0546 - $0.0575 1018 In stock
Natural
Curved Round
14.0 mm
13.0 mm
$0.0934 - $0.0984 556 In stock
Black
Curved Round
20.0 mm
19.0 mm
$0.2885 - $0.3036 210 In stock
Natural
Curved Round
34.0 mm
32.0 mm
$0.5148 - $0.5418 116 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.2819 - $0.2969 687 In stock
Black
Curved Round
34.0 mm
32.0 mm
$0.036 - $0.0379 1012 In stock
Black
Curved Round
17.0 mm
16.0 mm
$0.5469 - $0.5757 127 In stock
Black
Curved Round
60.0 mm
40.0 mm
$0.0881 - $0.0928 317 In stock
Natural
Curved Round
20.0 mm
19.0 mm
$0.1474 - $0.1553 206 In stock
Black
Curved Round
26.0 mm
25.0 mm
$0.1888 - $0.2093 202 In stock
Black
Curved Round
26.0 mm
25.0 mm
$0.1513 - $0.1593 212 In stock
Natural
Curved Round
26.0 mm
25.0 mm
$0.1205 - $0.1268 210 In stock
Natural
Curved Round
23.0 mm
22.0 mm
$0.1158 - $0.1219 214 In stock
Natural
Curved Round
23.0 mm
22.0 mm
$0.5432 - $0.5718 118 In stock
Natural
Curved Round
60.0 mm
40.0 mm
$0.0359 - $0.0378 1219 In stock
Natural
Curved Round
17.0 mm
16.0 mm
$0.2012 - $0.2118 211 In stock
Natural
Curved Round
29.0 mm
28.0 mm
$0.2056 - $0.2163 212 In stock
Black
Curved Round
29.0 mm
28.0 mm
$1.515 - $1.5948 1202 In stock
Black
Curved Round
23.0 mm
22.0 mm
$0.5262 - $0.5829 120 In stock
Black
Curved Round
60.0 mm
40.0 mm
$0.0529 - $0.0557 506 In stock
Black
Curved Round
14.0 mm
13.0 mm
  • of 2
Natural Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102014000001

Price Range
$0.0575 - $0.0546

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
$0.0984 - $0.0934

Stock Levels
556 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033000001

Price Range
$0.3036 - $0.2885

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055000001

Price Range
$0.5418 - $0.5148

Stock Levels
116 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033059901

Price Range
$0.2969 - $0.2819

Stock Levels
687 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016059901

Price Range
$0.0379 - $0.036

Stock Levels
1012 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057059901

Price Range
$0.5757 - $0.5469

Stock Levels
127 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102019000001

Price Range
$0.0928 - $0.0881

Stock Levels
317 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025059901

Price Range
$0.1553 - $0.1474

Stock Levels
206 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026059901

Price Range
$0.2093 - $0.1888

Stock Levels
202 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102025000001

Price Range
$0.1593 - $0.1513

Stock Levels
212 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102022000001

Price Range
$0.1268 - $0.1205

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
$0.1219 - $0.1158

Stock Levels
214 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056000001

Price Range
$0.5718 - $0.5432

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016000001

Price Range
$0.0378 - $0.0359

Stock Levels
1219 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028000001

Price Range
$0.2118 - $0.2012

Stock Levels
211 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102029059901

Price Range
$0.2163 - $0.2056

Stock Levels
212 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023059901

Price Range
$1.5948 - $1.515

Stock Levels
1202 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056059901

Price Range
$0.5829 - $0.5262

Stock Levels
120 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013059901

Price Range
$0.0557 - $0.0529

Stock Levels
506 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer