Quantity | Unit price |
---|---|
50 - 499 | $0.5409 |
500 - 999 | $0.5139 |
1000 + | $0.4882 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | Nylon |
Full Material | Nylon 6/6 |
Washer Shape | Curved Round |
Washer Type | Saddle Washer |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Inside Diameter | 6.6 mm |
Inside Diameter | 0.26 in |
Outside Diameter | 40.0 mm |
Outside Diameter | 1.575 in |
Compatible Thread Sizes (All) | M6 |
Hole Depth | 5.0 mm |
Hole Depth | 0.197 in |
Compatible Tube Diameter Range | 50.0 - 60.0 mm |
Compatible Tube Diameter Range | 1.969 - 2.362 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Height | 13.0 mm |
Height | 0.512 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue