| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.0973 |
| 500 + | $0.0926 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Washer Shape | Curved Round |
| Washer Type | Saddle Washer |
| Inside Diameter | 0.244 in |
| Inside Diameter | 6.2 mm |
| Outside Diameter | 0.748 in |
| Outside Diameter | 19.0 mm |
| Hole Depth | 0.106 in |
| Hole Depth | 2.7 mm |
| Compatible Tube Diameter Range | 0.709 - 0.787 in |
| Compatible Tube Diameter Range | 18.0 - 20.0 mm |
| Overall Height | 0.315 in |
| Overall Height | 8.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue