Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that snaps into a hole in the frame to prevent them from slipping and moving down the tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $1.9639 - $3.6178 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
|
Nylon 6/6
|
|
||
| $0.9968 - $1.8364 | 17 In stock |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| $0.3377 - $0.6223 | 1020 In stock |
1.024 in
26.0 mm
|
Black
|
|
Low Density Polyethylene
|
|
||
| $0.236 - $0.4346 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
Low Density Polyethylene
|
|
||
| $0.4298 - $0.7918 | 221 In stock |
1.26 in
32.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| $0.9992 - $1.1071 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
| $2.5628 - $4.721 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $1.1232 - $2.0692 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.6777 - $1.2483 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.5628 - $2.8788 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.4242 - $0.7815 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.928 - $3.5517 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.4606 - $0.8486 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.3244 - $0.5975 | 15 In stock |
0.748 in
19.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| $1.514 - $2.789 | 7 In stock |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| $1.8558 - $3.4186 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
Nylon 6/6
|
|
||
| $0.9879 - $1.8198 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
|
Low Density Polyethylene
|
1
|
||
| $0.2883 - $0.531 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
|
Low Density Polyethylene
|
2
|
||
| $0.1968 - $0.3625 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
|
Low Density Polyethylene
|
|
||
| $0.1933 - $0.3561 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
|
Low Density Polyethylene