Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Grip Type | Hole Diameter | Length | View | |
|---|---|---|---|---|---|---|
| $5.0901 - $9.3764 | Request the lead time here |
With Finger Grip
|
|
9.055 in
230.0 mm
|
||
| $7.3246 - $8.1159 | Request the lead time here |
With Finger Grip
|
|
15.748 in
400.0 mm
|
||
| $1.3644 - $2.5132 | 18 In stock |
Without Finger Grip
|
|
2.953 in
75.0 mm
|
||
| $0.8861 - $3.3863 | 15 In stock |
With Finger Grip
|
|
2.953 in
75.0 mm
|
||
| $1.8692 - $7.1422 | 379 In stock |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| $1.8754 - $3.4549 | 212 In stock |
With Finger Grip
|
|
4.134 in
105.0 mm
|
||
| $1.1976 - $2.2062 | 14 In stock |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| $0.7663 - $2.9283 | 17 In stock |
With Finger Grip
|
|
4.252 in
108.0 mm
|
||
| $0.9643 - $1.7763 | 344 In stock |
With Finger Grip
|
|
2.953 in
75.0 mm
|
||
| $4.4361 - $8.172 | 17 In stock |
With Finger Grip
|
|
5.906 in
150.0 mm
|
||
| $2.2699 - $4.1813 | 231 In stock |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| $1.1696 - $4.4693 | 125 In stock |
With Finger Grip
|
|
4.331 in
110.0 mm
|
||
| $1.8621 - $3.4302 | 13 In stock |
With Finger Grip
|
|
4.134 in
105.0 mm
|
||
| $1.8926 - $7.2317 | 279 In stock |
With Finger Grip
|
|
4.331 in
110.0 mm