Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
$7.3246 - $8.1159 Request the lead time here
With Finger Grip
400.0 mm
$2.9822 - $5.4937 Request the lead time here
With Finger Grip
110.0 mm
$1.8692 - $7.1422 379 In stock
With Finger Grip
110.0 mm
$5.0901 - $9.3764 Request the lead time here
With Finger Grip
230.0 mm
PGWA-0159-400 $5.5273 - $10.1818 17 In stock
With Finger Grip
400.0 mm
$1.8714 - $3.4474 Request the lead time here
With Finger Grip
110.0 mm
$3.2154 - $5.923 12 In stock
With Finger Grip
110.0 mm
$2.1688 - $3.9952 Request the lead time here
With Finger Grip
110.0 mm
$0.8861 - $3.3863 15 In stock
With Finger Grip
75.0 mm
$1.1976 - $2.2062 14 In stock
With Finger Grip
110.0 mm
$2.2699 - $4.1813 231 In stock
With Finger Grip
110.0 mm
$0.9643 - $1.7763 344 In stock
With Finger Grip
75.0 mm
$4.4361 - $8.172 17 In stock
With Finger Grip
150.0 mm
$1.3644 - $2.5132 18 In stock
Without Finger Grip
75.0 mm
$1.8926 - $7.2317 279 In stock
With Finger Grip
110.0 mm
$1.8754 - $3.4549 212 In stock
With Finger Grip
105.0 mm
$0.9353 - $1.7232 338 In stock
Without Finger Grip
75.0 mm
$0.7663 - $2.9283 17 In stock
With Finger Grip
108.0 mm
$0.416 - $1.5898 200 In stock
Without Finger Grip
$0.5682 - $1.0466 Request the lead time here
Without Finger Grip
  • of 4
Tube End Grip 400.0 mm 19.1 mm Black PVC

PGWA-0191-400

Price Range
$8.1159 - $7.3246

Stock Levels
Request the lead time here
Attributes
  • Length
    400.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 22.2 mm Black PVC

SGWA-0222-110

Price Range
$5.4937 - $2.9822

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 25.4 mm Black PVC

10126

Price Range
$7.1422 - $1.8692

Stock Levels
379 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 230.0 mm 13.0 mm Black PVC

RGWA-0127-230

Price Range
$9.3764 - $5.0901

Stock Levels
Request the lead time here
Attributes
  • Length
    230.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 400.0 mm 15.9 mm Black PVC

PGWA-0159-400

Price Range
$10.1818 - $5.5273

Stock Levels
17 In stock
Attributes
  • Length
    400.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 110.0 mm 19.1 mm Black PVC

NGWA-0191-110

Price Range
$3.4474 - $1.8714

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926909790
Tube End Grip 110.0 mm 25.4 mm Black PVC

SGWA-0254-110

Price Range
$5.923 - $3.2154

Stock Levels
12 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 19.1 mm Black PVC

SGWA-0191-110

Price Range
$3.9952 - $2.1688

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 75.0 mm 19.1 mm Black PVC

50640

Price Range
$3.3863 - $0.8861

Stock Levels
15 In stock
Attributes
  • Length
    75.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 19.1 mm Black PVC

10186

Price Range
$2.2062 - $1.1976

Stock Levels
14 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 25.4 mm Black PVC

NGWA-0254-110

Price Range
$4.1813 - $2.2699

Stock Levels
231 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 75.0 mm 15.9 mm Black PVC

50521

Price Range
$1.7763 - $0.9643

Stock Levels
344 In stock
Attributes
  • Length
    75.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 150.0 mm 25.4 mm Black PVC

HGWA-0254-150

Price Range
$8.172 - $4.4361

Stock Levels
17 In stock
Attributes
  • Length
    150.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 75.0 mm 19.1 mm Black PVC

10130

Price Range
$2.5132 - $1.3644

Stock Levels
18 In stock
Attributes
  • Length
    75.0 mm
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 110.0 mm 22.2 mm Black PVC

NGWA-0222-110

Price Range
$7.2317 - $1.8926

Stock Levels
279 In stock
Attributes
  • Length
    110.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 105.0 mm 22.2 mm Black PVC

10161

Price Range
$3.4549 - $1.8754

Stock Levels
212 In stock
Attributes
  • Length
    105.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 75.0 mm 22.2 mm Black PVC

10131

Price Range
$1.7232 - $0.9353

Stock Levels
338 In stock
Attributes
  • Length
    75.0 mm
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip 108.0 mm 13.0 mm Black PVC

15358

Price Range
$2.9283 - $0.7663

Stock Levels
17 In stock
Attributes
  • Length
    108.0 mm
  • Grip Type
    With Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0159-110

Price Range
$1.5898 - $0.416

Stock Levels
200 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0222-110

Price Range
$1.0466 - $0.5682

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090