Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
$0.3439 - $0.6335 Request the lead time here
Without Finger Grip
$0.416 - $1.5898 200 In stock
Without Finger Grip
$0.5682 - $1.0466 Request the lead time here
Without Finger Grip
$0.5327 - $0.9815 Request the lead time here
Without Finger Grip
$0.6855 - $1.2626 208 In stock
Without Finger Grip
GRIP0500A $1.8457 - $2.0452 Request the lead time here
Finger Grasp Grip
$1.5079 - $1.6709 Request the lead time here
$2.0975 - $2.3241 Request the lead time here
Finger Grasp Grip
$2.3047 - $2.5536 Request the lead time here
$2.1301 - $2.3602 Request the lead time here
$2.6219 - $2.9051 Request the lead time here
$1.8445 - $2.0439 Request the lead time here
$2.8938 - $3.2063 Request the lead time here
Tapered Grip
$2.4653 - $2.7316 Request the lead time here
Round Grip
22.2 mm
$1.1425 - $1.266 Request the lead time here
$1.8281 - $2.0256 Request the lead time here
$2.3345 - $2.5866 Request the lead time here
$2.7819 - $3.0824 Request the lead time here
Tapered Grip
$1.8677 - $2.0695 Request the lead time here
$1.6714 - $1.852 Request the lead time here
  • of 4
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0127-110

Price Range
$0.6335 - $0.3439

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0159-110

Price Range
$1.5898 - $0.416

Stock Levels
200 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0222-110

Price Range
$1.0466 - $0.5682

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0191-110

Price Range
$0.9815 - $0.5327

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Handle Grip - PVC ; Black ; ; Without Finger Grip ; ; Length : 110.0 mm | 4.331 in

FCWA-0254-110

Price Range
$1.2626 - $0.6855

Stock Levels
208 In stock
Attributes
  • Grip Type
    Without Finger Grip
  • Colour
    Black
  • Commodity Code
    3926300090
Tube End Grip - Hole Diameter - 22.2 mm | 0.875 in ; Length - 98.4 mm | 3.875 in ; Grip Type - Finger Grasp Grip

GRIP0500A

Price Range
$2.0452 - $1.8457

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    N
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD08755000A

Price Range
$1.6709 - $1.5079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    127 mm
Tube End Grip - Hole Diameter - 22.2 mm | 0.875 in ; Length - 117.5 mm | 4.625 in ; Grip Type - Finger Grasp Grip

GRIP0600A

Price Range
$2.3241 - $2.0975

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Finger Grasp Grip
  • Handle Shape
    Round
  • End Flange
    N
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD10005000B

Price Range
$2.5536 - $2.3047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; ;

VGN10004500A

Price Range
$2.3602 - $2.1301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD17504000A

Price Range
$2.9051 - $2.6219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    101.6 mm
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD11254000B

Price Range
$2.0439 - $1.8445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 108 mm | 4.250 in ; Grip Type:Tapered Grip ;

GRIP0300A

Price Range
$3.2063 - $2.8938

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    Y
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 120.7 mm | 4.750 in ; Grip Type:Round Grip ;

GRIP1300A

Price Range
$2.7316 - $2.4653

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.2 mm
  • Grip Type
    Round Grip
  • Handle Shape
    Round
  • End Flange
    N
  • Colour
    Black
Tube End Grip - ; Inside Length : 101.6 mm | 4.000 in ; ;

VGRD07504000B

Price Range
$1.266 - $1.1425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD08755000C

Price Range
$2.0256 - $1.8281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inside Length
    127 mm
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD11255000A

Price Range
$2.5866 - $2.3345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    127 mm
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 109.5 mm | 4.312 in ; Grip Type:Tapered Grip ;

GRIP1000A

Price Range
$3.0824 - $2.7819

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    Y
  • Colour
    Black
  • Fitting Style
    Push Fit
Tube End Grip - ; Inside Length : 114.3 mm | 4.500 in ; ;

VGRD10004500A

Price Range
$2.0695 - $1.8677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Inside Length
    114.3 mm
Tube End Grip - ; Inside Length : 127 mm | 5.000 in ; ;

VGRD07505000B

Price Range
$1.852 - $1.6714

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black