| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 1.969 in |
|---|---|
| Base Diameter | 50.0 mm |
| Inside Diameter | 21.0 mm |
| Inside Diameter | 0.827 in |
| Washer Height | 0.118 in |
| Washer Height | 3.0 mm |
| Type | Double Female |
| Shape | Round |
| Commodity Code | 4016999190 |
| Full Material | Steel;Rubber |
| Hole Diameter | 0.827 in |
| Hole Diameter | 21.0 mm |
| Base Shape | Round |
| Mounting Method | Double End Female/Female |
| Thread Size | Non Threaded |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue