| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 40.0 mm |
|---|---|
| Base Diameter | 1.575 in |
| Inside Diameter | 17.0 mm |
| Inside Diameter | 0.669 in |
| Washer Height | 3.0 mm |
| Washer Height | 0.118 in |
| Type | Double Female |
| Shape | Round |
| Commodity Code | 4016999190 |
| Full Material | Steel;Rubber |
| Hole Diameter | 9.0 mm |
| Hole Diameter | 0.354 in |
| Base Shape | Round |
| Mounting Method | Double End Female/Female |
| Thread Size | Non Threaded |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue