Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.1305 - $0.2407 5 In stock
Black
$0.168 - $0.3095 4180 In stock
Black
$0.1815 - $0.2011 Request the lead time here
Black
$0.2046 - $0.3769 15 In stock
Black
$0.2121 - $0.3909 28 In stock
Black
$0.3395 - $0.6257 1940 In stock
Black
$1.5201 - $2.8003 19 In stock
Black
$0.4632 - $0.8533 556 In stock
Black
$0.0981 - $0.1805 Request the lead time here
Black
$0.204 - $0.3756 668 In stock
Black
$1.0728 - $1.9764 260 In stock
Black
$1.3954 - $2.5704 9 In stock
Black
$1.0104 - $1.8613 19 In stock
Black
$0.063 - $0.1161 Request the lead time here
Black
$0.0755 - $0.139 7 In stock
Black
$0.3988 - $0.7344 Request the lead time here
Black
$0.2005 - $0.3691 Request the lead time here
Black
$1.1761 - $2.1667 56 In stock
Black
$0.1252 - $0.2308 2999 In stock
Black
$1.1407 - $2.1014 53 In stock
Black
  • of 8
Round End Cap 15.2 mm 25.0 mm PVC Black

FCWA-0152-025

Price Range
$0.2407 - $0.1305

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 15.9 mm 13.0 mm PVC Black

FCWA-0159-013

Price Range
$0.3095 - $0.168

Stock Levels
4180 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/8,M16
Round End Cap 19.9 mm 19.0 mm PVC Black

FCWA-0199-019

Price Range
$0.2011 - $0.1815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 19.1 mm 19.0 mm PVC Black

FCWA-0191-019

Price Range
$0.3769 - $0.2046

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/4,M20
Round End Cap 34.9 mm 38.0 mm PVC Black

FCWA-0349-038

Price Range
$0.3909 - $0.2121

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/8,M35
Round End Cap 21.4 mm 38.0 mm PVC Black

FCWA-0214-038

Price Range
$0.6257 - $0.3395

Stock Levels
1940 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M22
Round End Cap 69.8 mm 50.0 mm PVC Black

FCWA-0698-050

Price Range
$2.8003 - $1.5201

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 34.9 mm 25.0 mm PVC Black

FCWA-0349-025

Price Range
$0.8533 - $0.4632

Stock Levels
556 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/8,M35
Round End Cap 15.2 mm 13.0 mm PVC Black

FCWA-0152-013

Price Range
$0.1805 - $0.0981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 15.9 mm 25.0 mm PVC Black

FCWA-0159-025

Price Range
$0.3756 - $0.204

Stock Levels
668 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/8,M16
Round End Cap 60.3 mm 38.0 mm PVC Black

FCWA-0603-038

Price Range
$1.9764 - $1.0728

Stock Levels
260 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-3/8
Round End Cap 66.0 mm 38.0 mm PVC Black

FCWA-0660-038

Price Range
$2.5704 - $1.3954

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Round End Cap 53.9 mm 38.0 mm PVC Black

FCWA-0539-038

Price Range
$1.8613 - $1.0104

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/4
Round End Cap 4.4 mm 19.0 mm PVC Black

FCWA-0044-019

Price Range
$0.1161 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Round End Cap 5.5 mm 25.0 mm PVC Black

FCWA-0055-025

Price Range
$0.139 - $0.0755

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Round End Cap 30.2 mm 25.0 mm PVC Black

FCWA-0302-025

Price Range
$0.7344 - $0.3988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8
Round End Cap 20.6 mm 13.0 mm PVC Black

FCWA-0206-013

Price Range
$0.3691 - $0.2005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2
Round End Cap 57.2 mm 50.0 mm PVC Black

FCWA-0572-050

Price Range
$2.1667 - $1.1761

Stock Levels
56 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-1/4,M58
Round End Cap 2.0 mm 13.0 mm PVC Black

FCWA-0020-013

Price Range
$0.2308 - $0.1252

Stock Levels
2999 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 53.9 mm 50.0 mm PVC Black

FCWA-0539-050

Price Range
$2.1014 - $1.1407

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/4