Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.1035 - $0.1905 Request the lead time here
Black
$0.0662 - $0.1219 19 In stock
Black
$0.0517 - $0.0954 Request the lead time here
Black
$0.1156 - $0.2131 Request the lead time here
Black
$0.1101 - $0.2028 2 In stock
Black
$0.1239 - $0.2282 14 In stock
Black
$0.059 - $0.0654 Request the lead time here
Black
$0.0932 - $0.1717 6 In stock
Black
$0.082 - $0.151 Request the lead time here
Black
$0.0517 - $0.0954 Request the lead time here
Black
$0.0887 - $0.1635 15 In stock
Black
$0.0933 - $0.1718 516 In stock
Black
$0.1079 - $0.199 66 In stock
Black
$0.0973 - $0.1793 18 In stock
Black
$0.0873 - $0.1607 3633 In stock
Black
$0.076 - $0.14 12 In stock
Black
$0.0744 - $0.1372 2625 In stock
Black
$0.0952 - $0.1753 19 In stock
Black
$0.0809 - $0.1492 Request the lead time here
Black
$0.0686 - $0.1261 Request the lead time here
Black
  • of 8
Flexible Cap - Black Inside Diameter 13.5 mm | 0.531 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0135-025

Price Range
$0.1905 - $0.1035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 13.5 mm | 0.531 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0135-019

Price Range
$0.1219 - $0.0662

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 5.2 mm | 0.205 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0052-025

Price Range
$0.0954 - $0.0517

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 10.3 mm | 0.406 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0103-025

Price Range
$0.2131 - $0.1156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 11.1 mm | 0.437 in ; Inside Height 19 mm | 0.748 in ;

FCWA-0111-019

Price Range
$0.2028 - $0.1101

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/16,M12
Flexible Cap - Black Inside Diameter 13.8 mm | 0.543 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0138-013

Price Range
$0.2282 - $0.1239

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 5.5 mm | 0.217 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0055-013

Price Range
$0.0654 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible Cap - Black Inside Diameter 6.4 mm | 0.252 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0064-013

Price Range
$0.1717 - $0.0932

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 7.9 mm | 0.311 in ; Inside Height 19 mm | 0.748 in ;

FCWA-0079-019

Price Range
$0.151 - $0.082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/16,M8
Flexible Cap - Black Inside Diameter 5.2 mm | 0.205 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0052-013

Price Range
$0.0954 - $0.0517

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 3.6 mm | 0.142 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0036-013

Price Range
$0.1635 - $0.0887

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible Cap - Black Inside Diameter 6.4 mm | 0.252 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0064-025

Price Range
$0.1718 - $0.0933

Stock Levels
516 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 9.5 mm | 0.374 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0095-025

Price Range
$0.199 - $0.1079

Stock Levels
66 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/8,3/8,M10
Flexible Cap - Black Inside Diameter 5.9 mm | 0.232 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0059-025

Price Range
$0.1793 - $0.0973

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/4,M6
Flexible Cap - Black Inside Diameter 7.9 mm | 0.311 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0079-025

Price Range
$0.1607 - $0.0873

Stock Levels
3633 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/16,M8
Flexible Cap - Black Inside Diameter 8.7 mm | 0.343 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0087-013

Price Range
$0.14 - $0.076

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 7.9 mm | 0.311 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0079-013

Price Range
$0.1372 - $0.0744

Stock Levels
2625 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible Cap - Black Inside Diameter 9.5 mm | 0.374 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0095-019

Price Range
$0.1753 - $0.0952

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/8,3/8,M10
Flexible Cap - Black Inside Diameter 7 mm | 0.276 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0070-019

Price Range
$0.1492 - $0.0809

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 7.7 mm | 0.303 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0077-025

Price Range
$0.1261 - $0.0686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride