Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.1138 - $0.2097 12 In stock
Black
$0.1992 - $0.367 2260 In stock
Black
$0.3992 - $0.7354 Request the lead time here
Black
$0.2463 - $0.4538 764 In stock
Black
$0.197 - $0.3631 14 In stock
Black
$0.6308 - $1.162 Request the lead time here
Black
$0.1762 - $0.3245 11 In stock
Black
$0.2887 - $0.5319 Request the lead time here
Black
$1.1761 - $2.1667 56 In stock
Black
$0.3144 - $0.5792 16 In stock
Black
$0.2196 - $0.839 12 In stock
Black
$0.4041 - $1.5441 Request the lead time here
Black
$5.7445 - $10.5819 451 In stock
Black
$1.3873 - $2.5554 5 In stock
Black
$0.1823 - $0.3359 2299 In stock
Black
$0.168 - $0.642 10 In stock
Black
$0.3988 - $0.7344 Request the lead time here
Black
$0.2005 - $0.3691 Request the lead time here
Black
$0.2896 - $0.5334 Request the lead time here
Black
$0.6394 - $1.1777 12 In stock
Black
  • of 8
Round End Cap 15.2 mm 19.0 mm PVC Black

FCWA-0152-019

Price Range
$0.2097 - $0.1138

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 19.1 mm 25.0 mm PVC Black

FCWA-0191-025

Price Range
$0.367 - $0.1992

Stock Levels
2260 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/4,M20
Round End Cap 31.8 mm 25.0 mm PVC Black

FCWA-0318-025

Price Range
$0.7354 - $0.3992

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1,1-1/4
Round End Cap 20.6 mm 25.0 mm PVC Black

FCWA-0206-025

Price Range
$0.4538 - $0.2463

Stock Levels
764 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2
Round End Cap 22.2 mm 13.0 mm PVC Black

FCWA-0222-013

Price Range
$0.3631 - $0.197

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/8,7/8
Round End Cap 41.3 mm 38.0 mm PVC Black

FCWA-0413-038

Price Range
$1.162 - $0.6308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/4,M42
Round End Cap 24.6 mm 13.0 mm PVC Black

FCWA-0246-013

Price Range
$0.3245 - $0.1762

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M25
Round End Cap 25.4 mm 38.0 mm PVC Black

FCWA-0254-038

Price Range
$0.5319 - $0.2887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1
Round End Cap 57.2 mm 50.0 mm PVC Black

FCWA-0572-050

Price Range
$2.1667 - $1.1761

Stock Levels
56 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-1/4,M58
Round End Cap 28.6 mm 38.0 mm PVC Black

FCWA-0286-038

Price Range
$0.5792 - $0.3144

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8,1-1/8,M30
Round End Cap 28.6 mm 25.0 mm PVC Black

FCWA-0286-025

Price Range
$0.839 - $0.2196

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8,1-1/8,M30
Round End Cap 30.2 mm 38.0 mm PVC Black

FCWA-0302-038

Price Range
$1.5441 - $0.4041

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8
Round End Cap 47.6 mm 50.0 mm PVC Black

FCWA-0476-050

Price Range
$10.5819 - $5.7445

Stock Levels
451 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2
Round End Cap 69.8 mm 38.0 mm PVC Black

FCWA-0698-038

Price Range
$2.5554 - $1.3873

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 19.9 mm 25.0 mm PVC Black

FCWA-0199-025

Price Range
$0.3359 - $0.1823

Stock Levels
2299 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 19.1 mm 13.0 mm PVC Black

FCWA-0191-013

Price Range
$0.642 - $0.168

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/4,M20
Round End Cap 30.2 mm 25.0 mm PVC Black

FCWA-0302-025

Price Range
$0.7344 - $0.3988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8
Round End Cap 20.6 mm 13.0 mm PVC Black

FCWA-0206-013

Price Range
$0.3691 - $0.2005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2
Round End Cap 21.4 mm 25.0 mm PVC Black

FCWA-0214-025

Price Range
$0.5334 - $0.2896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M22
Round End Cap 38.1 mm 38.0 mm PVC Black

FCWA-0381-038

Price Range
$1.1777 - $0.6394

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2,M39