Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.094 - $0.1731 Request the lead time here
Black
$0.1054 - $0.1943 19 In stock
Black
$0.0532 - $0.0983 Request the lead time here
Black
$0.0698 - $0.1285 Request the lead time here
Black
$0.1111 - $0.2049 66 In stock
Black
$0.0581 - $0.107 Request the lead time here
Black
$0.0876 - $0.1612 18 In stock
Black
$0.0738 - $0.1359 514 In stock
Black
$0.0706 - $0.1299 Request the lead time here
Black
FCWA-0036-019 $0.0906 - $0.1667 Request the lead time here
Black
$0.0858 - $0.1579 Request the lead time here
Black
$0.0555 - $0.1023 505 In stock
Black
$0.0516 - $0.0952 Request the lead time here
Black
$0.1039 - $0.1915 4018 In stock
Black
$0.1201 - $0.2212 1762 In stock
Black
$0.0713 - $0.1313 Request the lead time here
Black
$0.0835 - $0.3195 16 In stock
Black
$0.1039 - $0.1913 Request the lead time here
Black
$0.3528 - $0.6499 Request the lead time here
Black
$1.5201 - $2.8003 19 In stock
Black
  • of 8
Round End Cap 8.7 mm 25.0 mm PVC Black

FCWA-0087-025

Price Range
$0.1731 - $0.094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 14.3 mm 13.0 mm PVC Black

FCWA-0143-013

Price Range
$0.1943 - $0.1054

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M15
Round End Cap 5.2 mm 13.0 mm PVC Black

FCWA-0052-013

Price Range
$0.0983 - $0.0532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 8.3 mm 25.0 mm PVC Black

FCWA-0083-025

Price Range
$0.1285 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 9.5 mm 25.0 mm PVC Black

FCWA-0095-025

Price Range
$0.2049 - $0.1111

Stock Levels
66 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/8,3/8,M10
Round End Cap 4.8 mm 19.0 mm PVC Black

FCWA-0048-019

Price Range
$0.107 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Round End Cap 5.9 mm 13.0 mm PVC Black

FCWA-0059-013

Price Range
$0.1612 - $0.0876

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/4,M6
Round End Cap 7.7 mm 13.0 mm PVC Black

FCWA-0077-013

Price Range
$0.1359 - $0.0738

Stock Levels
514 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/16,M8
Round End Cap 7.7 mm 25.0 mm PVC Black

FCWA-0077-025

Price Range
$0.1299 - $0.0706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Round End Cap 3.6 mm 19.0 mm PVC Black

FCWA-0036-019

Price Range
$0.1667 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M4
Round End Cap 8.7 mm 19.0 mm PVC Black

FCWA-0087-019

Price Range
$0.1579 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 8.3 mm 13.0 mm PVC Black

FCWA-0083-013

Price Range
$0.1023 - $0.0555

Stock Levels
505 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 5.5 mm 19.0 mm PVC Black

FCWA-0055-019

Price Range
$0.0952 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Round End Cap 10.3 mm 19.0 mm PVC Black

FCWA-0103-019

Price Range
$0.1915 - $0.1039

Stock Levels
4018 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Round End Cap 11.9 mm 19.0 mm PVC Black

FCWA-0119-019

Price Range
$0.2212 - $0.1201

Stock Levels
1762 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2,M12
Round End Cap 7.7 mm 19.0 mm PVC Black

FCWA-0077-019

Price Range
$0.1313 - $0.0713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/16,M8
Round End Cap 13.5 mm 13.0 mm PVC Black

FCWA-0135-013

Price Range
$0.3195 - $0.0835

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Round End Cap 11.9 mm 13.0 mm PVC Black

FCWA-0119-013

Price Range
$0.1913 - $0.1039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2,M12
Round End Cap 23.8 mm 38.0 mm PVC Black

FCWA-0238-038

Price Range
$0.6499 - $0.3528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M24
Round End Cap 69.8 mm 50.0 mm PVC Black

FCWA-0698-050

Price Range
$2.8003 - $1.5201

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded