Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.6913 - $1.2736 166 In stock
Black
$0.4498 - $0.8285 556 In stock
Black
$0.5864 - $1.0802 12 In stock
Black
$0.5165 - $0.9515 7 In stock
Black
$0.0879 - $0.1619 Request the lead time here
Black
$0.9809 - $1.8071 19 In stock
Black
$1.2678 - $1.4049 7 In stock
Black
$0.0733 - $0.135 7 In stock
Black
$0.0623 - $0.1148 Request the lead time here
Black
$0.0613 - $0.1129 Request the lead time here
Black
$0.0857 - $0.1578 16 In stock
Black
$0.0518 - $0.0955 20021 In stock
Black
$0.0858 - $0.1581 11 In stock
Black
$0.0751 - $0.1385 116 In stock
Black
$0.1214 - $0.2239 Request the lead time here
Black
$0.0613 - $0.1129 527 In stock
Black
$0.142 - $0.2617 1000 In stock
Black
$0.1575 - $0.2901 Request the lead time here
Black
$0.0859 - $0.1583 Request the lead time here
Black
$0.1276 - $0.235 5 In stock
Black
  • of 8
Flexible Cap - Black Inside Diameter 38.1 mm | 1.500 in ; Inside Height 50 mm | 1.968 in ;

FCWA-0381-050

Price Range
$1.2736 - $0.6913

Stock Levels
166 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2,M42
Flexible Cap - Black Inside Diameter 34.9 mm | 1.374 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0349-025

Price Range
$0.8285 - $0.4498

Stock Levels
556 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/8,M35
Flexible Cap - Black Inside Diameter 44.5 mm | 1.752 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0445-038

Price Range
$1.0802 - $0.5864

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/8,M45
Flexible Cap - Black Inside Diameter 30.2 mm | 1.189 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0302-050

Price Range
$0.9515 - $0.5165

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8
Flexible Cap - Black Inside Diameter 3.6 mm | 0.142 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0036-025

Price Range
$0.1619 - $0.0879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M4
Flexible Cap - Black Inside Diameter 53.9 mm | 2.122 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0539-038

Price Range
$1.8071 - $0.9809

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/4
Flexible Cap - Black Inside Diameter 63.5 mm | 2.500 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0635-050

Price Range
$1.4049 - $1.2678

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-1/2
Flexible Cap - Black Inside Diameter 5.5 mm | 0.217 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0055-025

Price Range
$0.135 - $0.0733

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Flexible Cap - Black Inside Diameter 4.8 mm | 0.189 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0048-025

Price Range
$0.1148 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 4.4 mm | 0.173 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0044-025

Price Range
$0.1129 - $0.0613

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 3.9 mm | 0.154 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0039-013

Price Range
$0.1578 - $0.0857

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 4.8 mm | 0.189 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0048-013

Price Range
$0.0955 - $0.0518

Stock Levels
20021 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/16,M5
Flexible Cap - Black Inside Diameter 9.5 mm | 0.374 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0095-013

Price Range
$0.1581 - $0.0858

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/8,3/8,M10
Flexible Cap - Black Inside Diameter 7 mm | 0.276 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0070-013

Price Range
$0.1385 - $0.0751

Stock Levels
116 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 12.7 mm | 0.500 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0127-013

Price Range
$0.2239 - $0.1214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/4,1/2
Flexible Cap - Black Inside Diameter 8.3 mm | 0.327 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0083-019

Price Range
$0.1129 - $0.0613

Stock Levels
527 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 13.8 mm | 0.543 in ; Inside Height 19 mm | 0.748 in ;

FCWA-0138-019

Price Range
$0.2617 - $0.142

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 13.8 mm | 0.543 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0138-025

Price Range
$0.2901 - $0.1575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M14
Flexible Cap - Black Inside Diameter 7 mm | 0.276 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0070-025

Price Range
$0.1583 - $0.0859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 11.9 mm | 0.469 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0119-025

Price Range
$0.235 - $0.1276

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2,M12