Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.2967 - $0.5466 830 In stock
Nylon 6/6
10.2 mm
20.0 mm
13.0 mm
$0.2924 - $0.5385 10 In stock
Nylon 6/6
8.2 mm
16.0 mm
22.0 mm
$0.3289 - $0.6059 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
26.0 mm
$0.4586 - $0.845 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
24.0 mm
$0.5207 - $0.9593 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
30.0 mm
$0.2733 - $0.5034 1829 In stock
Nylon 6/6
10.2 mm
20.0 mm
10.0 mm
$0.1874 - $0.3452 1020 In stock
Nylon 6/6
8.2 mm
16.0 mm
7.0 mm
$0.4318 - $1.6504 15 In stock
Nylon 6/6
10.2 mm
20.0 mm
25.0 mm
$0.307 - $0.5655 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
23.0 mm
$0.1593 - $0.1765 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
1.6 mm
$0.1792 - $0.1985 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
11.1 mm
$0.1845 - $0.7052 27 In stock
Nylon 6/6
8.2 mm
16.0 mm
9.0 mm
$0.3592 - $0.6617 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
16.0 mm
$0.2811 - $0.5178 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
12.0 mm
$0.2811 - $0.5178 29 In stock
Nylon 6/6
8.2 mm
16.0 mm
14.0 mm
$0.2795 - $0.515 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
18.0 mm
$0.2763 - $0.509 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
14.0 mm
$0.3289 - $0.6059 20 In stock
Nylon 6/6
8.2 mm
16.0 mm
25.0 mm
$0.3618 - $0.6665 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
28.0 mm
$0.285 - $0.525 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
19.0 mm
  • of 21
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 13.0 mm | 0.512 in

1115240000VR

Price Range
$0.5466 - $0.2967

Stock Levels
830 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 22.0 mm | 0.866 in

1117890000VR

Price Range
$0.5385 - $0.2924

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 26.0 mm | 1.024 in

1117930000VR

Price Range
$0.6059 - $0.3289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 24.0 mm | 0.945 in

1118470000VR

Price Range
$0.845 - $0.4586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 30.0 mm | 1.181 in

1118530000VR

Price Range
$0.9593 - $0.5207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 10.0 mm | 0.394 in

1111780000VR

Price Range
$0.5034 - $0.2733

Stock Levels
1829 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 7.0 mm | 0.276 in

1115030000VR

Price Range
$0.3452 - $0.1874

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 25.0 mm | 0.984 in

1118480000VR

Price Range
$1.6504 - $0.4318

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 23.0 mm | 0.906 in

1117900000VR

Price Range
$0.5655 - $0.307

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 1.6 mm | 0.063 in

R901-1

Price Range
$0.1765 - $0.1593

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 11.1 mm | 0.437 in

R901-7

Price Range
$0.1985 - $0.1792

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 9.0 mm | 0.354 in

1115040000VR

Price Range
$0.7052 - $0.1845

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 16.0 mm | 0.63 in

1115260000VR

Price Range
$0.6617 - $0.3592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 12.0 mm | 0.472 in

1111790000VR

Price Range
$0.5178 - $0.2811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 14.0 mm | 0.551 in

1115070000VR

Price Range
$0.5178 - $0.2811

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 18.0 mm | 0.709 in

1115100000VR

Price Range
$0.515 - $0.2795

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 14.0 mm | 0.551 in

1115250000VR

Price Range
$0.509 - $0.2763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 25.0 mm | 0.984 in

1117920000VR

Price Range
$0.6059 - $0.3289

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 28.0 mm | 1.102 in

1117950000VR

Price Range
$0.6665 - $0.3618

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 19.0 mm | 0.748 in

1115110000VR

Price Range
$0.525 - $0.285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm