Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1897 - $0.2102 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.311 in
7.9 mm
|
||
| $0.1897 - $0.2102 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| $0.151 - $0.1672 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.1897 - $0.2102 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| $0.1693 - $0.1876 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1792 - $0.1985 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
||
| $0.1891 - $0.199 | Request the lead time here |
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
||
| $0.0355 - $0.0373 | 1015 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.048 - $0.0505 | 1021 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0973 - $0.1024 | 518 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0408 - $0.043 | 1030 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| $0.047 - $0.0496 | 1010 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1874 - $0.3452 | 1016 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| $0.2186 - $0.4027 | 1029 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0399 - $0.042 | 1019 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
| $0.1273 - $0.134 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1593 - $0.1765 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1333 - $0.1478 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| $0.1169 - $0.1295 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
| $0.2185 - $0.2421 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.252 in
6.4 mm