| Quantity | Unit price |
|---|---|
| 500 - 2499 | $0.5061 |
| 2500 + | $0.4809 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Light Grey |
|---|---|
| Material | PVC |
| Inside Diameter | 0.173 in |
| Inside Diameter | 4.4 mm |
| Maximum Operating Temperature | 50 °C |
| Maximum Operating Temperature | 122 °F |
| Minimum Operating Temperature | 0 °C |
| Minimum Operating Temperature | 32 °F |
| Operating Temperature Range | 32 - 122 °F |
| Operating Temperature Range | 0 - 50 °C |
| Outside Diameter | 0.374 in |
| Outside Diameter | 9.5 mm |
| Spacer Length | 31.8 mm |
| Spacer Length | 1.252 in |
| Full Material | Chlorinated Polyvinyl Chloride |
| Material Flammability Standard | UL94 V-0 |
| Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue